Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MCRKK12

Expand Table
FR
1/5
Référence pièce
PN
Matériau
MAT
D
D [mm]
L
L [mm]
MxPas
MP
M1xPas
M1P
l
LL [mm]
SR1
SR1 [mm]
R2
R2 [mm]
l1
LL1 [mm]
l2
LL2 [mm]
W
W [mm]
1
2
3
4
5
6
MCRKK8
MC Nylon
8
12
M3x0.5
M5x0.8
4.5
8
1
5
4
7
MCRKK10
MC Nylon
10
15
M4x0.7
M6x1.0
7.0
10
1
5
4
8
MCRKK12
MC Nylon
12
16
M5x0.8
M8x1.25
8.0
12
2
5
4
10
MCRKK15
MC Nylon
15
20
M6x1.0
M10x1.5
10.0
16
2
6
5
14
MCRKK16
MC Nylon
16
20
M6x1.0
M10x1.5
10.0
16
2
6
5
14
MCRKK20
MC Nylon
20
25
M8x1.25
M12x1.75
12.0
20
3
8
6
17
Show compressed display (6 configurable products)
ShorttextPoussoirs en nylon MC, polyacétal -Rechange, résine, ronds-
Dernières modifications29.11.2024 04:29:02
Unité

Classifications

CNS

CNSERPBASE Object Properties